HUBBELL CANADA
Image of EZX2-R EZX2-R - 3/4" Ceiling Mount Red

EZX2-R - 3/4" Ceiling Mount Red

Brand: Killark

Catalog ID: EZX2-R

3/4" Ceiling Mount Red

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EZX2-R

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

UPC

783936039329

Dimensions

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10