HUBBELL CANADA
Image of SFF3GEI F Coax, Snap-Fit, 3GHz, Gold, Electric Ivory

F Coax, Snap-Fit, 3GHz, Gold, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: SFF3GEI

F Coax, Snap-Fit, 3GHz, Gold, Electric Ivory

  • F Coax
  • Snap-Fit
  • 3GHz
  • Gold
  • Electric Ivory

Standard Product

General

Application

F Coax

Catalog Number

SFF3GEI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, 3GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620326702

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25