HUBBELL CANADA
Image of SFF3GOW F Coax, Snap-Fit, 3GHz, Gold, Office White

F Coax, Snap-Fit, 3GHz, Gold, Office White

Brand: Hubbell Premise Wiring

Catalog ID: SFF3GOW

F Coax, Snap-Fit, 3GHz, Gold, Office White

  • F Coax
  • Snap-Fit
  • 3GHz
  • Gold
  • Office White

Standard Product

General

Application

F Coax

Catalog Number

SFF3GOW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, 3GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620326733

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25