
Brand: Hubbell Premise Wiring
Catalog ID: FALCDSC6AQ
6-Pack
Adapter Type
Duplex
Application
Data Outlet
Catalog Number
FALCDSC6AQ
Color
Aqua
EU RoHS Indicator
Yes
Item Type
Material
Ceramic
Material - Mounting Hardware
Snap-In
Mounting Type
Snap
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Duplex
Temperature Rating
0C to 70C
UPC
662620243634
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
EU RoHS Indicator
Yes
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10
Adapter Type
Duplex
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25