
Brand: Hubbell Premise Wiring
Catalog ID: FALCQSS6B
6-Pack
Adapter Type
Quad
Application
Data Outlet
Catalog Number
FALCQSS6B
Color
Blue
EU RoHS Indicator
Yes
Item Type
Material
Zircon
Material - Mounting Hardware
Screw Mounting
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Quad
Temperature Rating
0C to 70C
UPC
662620244211
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
EU RoHS Indicator
Yes
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10
Adapter Type
Quad
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25