HUBBELL CANADA
Image of FAMTRJC6AQ FAMTRJC6AQ
Discontinued

FAMTRJC6AQ

Brand: Hubbell Premise Wiring

Catalog ID: FAMTRJC6AQ

Fiber Adapter, MTJR Simplex, Clip Mount, Phosphor Bronze Sleeves, Aqua, 6 Pack.

  • MTJR Simplex
  • Clip Mount
  • Phosphor Bronze Sleeves
  • Aqua
  • 6 Pack

6-Pack

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FAMTRJC6AQ

Color

Aqua

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Mount Type - Snap Mount
  • Recommended Cut-Out - 0.525” x 0.390” (SC simplex)

Style

MT-RJ

Temperature Rating

0C to 70C

UPC

662620104270

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Operational

Adapter Type

Simplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25