HUBBELL CANADA
Image of FAMTRJMPB6 FAMTRJMPB6

FAMTRJMPB6

Brand: Hubbell Premise Wiring

Catalog ID: FAMTRJMPB6

Fiber Adapter, OPTI channel Adapter, MT-RJ, Clip-Mount, Beige

  • OPTI channel Adapter
  • MT-RJ
  • Clip-Mount
  • Beige

6-Pack

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FAMTRJMPB6

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Mount Type - Snap Mount
  • Recommended Cut-Out - 0.525” x 0.390” (SC simplex)

Style

MT-RJ

Temperature Rating

0C to 70C

UPC

662620828022

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Operational

Adapter Type

Simplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25