HUBBELL CANADA
Image of FASTSCDSC6Y FASTSCDSC6Y
Discontinued

FASTSCDSC6Y

Brand: Hubbell Premise Wiring

Catalog ID: FASTSCDSC6Y

Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Yellow, 6 Pack

6-Pack

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FASTSCDSC6Y

Color

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Recommended Cut-Out - 1.024” x 0.375”
  • Sleeve Material - Zirconia Ceramic Sleeves

Style

SC/ST-Style

Temperature Rating

0C to 70C

UPC

662620212470

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Adapter Type

Duplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25