HUBBELL CANADA
Image of FASTSS12 FASTSS12
Discontinued

FASTSS12

Brand: Hubbell Premise Wiring

Catalog ID: FASTSS12

Fiber Optic Adapters, ST-ST Simplex, Clip In Mounting, Zircon Sleeves, 12 Pack.

  • ST-ST Simplex
  • Clip In Mounting
  • Zircon Sleeves
  • 12 Pack

12-Pack

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FASTSS12

Color

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In

Mounting Type

Bulkhead

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Recommended Cut-Out - Dia. 0.38”, flat 0.31”
  • Sleeve Material - Zirconia Ceramic Sleeves

Style

ST-Style Duplex

Temperature Rating

0C to 70C

UPC

662620212593

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS

Operational

Adapter Type

Simplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

12