HUBBELL CANADA
Image of FB-707 FB-707 - Weather Head 4"Aluminum

FB-707 - Weather Head 4"Aluminum

Brand: Killark

Catalog ID: FB-707

Weather Head 4"Aluminum

  • For use with threaded aluminum or steel conduit
  • Insulators included
  • Vertical mounting
  • Variety of knockout arrangements
  • Available in 1/2" thru 4"

For use with aluminum or steel conduit. Insulators included. Easy installation and assembly. Vertical mounting.

General

Application

For overhead service entrance. For use with threaded rigid conduit.

Catalog Number

FB-707

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FB

Type

Service Entrance

UPC

783936130101

Dimensions

Gross Weight with Packaging

16

Hub Size

4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698