
Brand: Killark
Catalog ID: FCLG
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FCLG
Color
Gray
Cover Type
Round Receptacle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover With Gasket
UPC
783936131245
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.4
Height
3 in
Length
1 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5