
Brand: Killark
Catalog ID: FCLN
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FCLN
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Device Box Cover With Gasket
UPC
783936131382
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.4
Height
3 in
Length
1 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5