HUBBELL CANADA
Image of FCR4U15SPNA FCR Series Fiber Optic Rack Mount Enclosure, 4U, 15 FSP Panel, Unloaded, TAA
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 4U, 15 FSP Panel, Unloaded, TAA

Brand: Hubbell Premise Wiring

Catalog ID: FCR4U15SPNA

Fiber Optic, Rack Mount Panel, 4-Unit,15) FSP Panel, Unloaded, TAA.

  • 4-Unit
  • 15) FSP Panel
  • Unloaded
  • TAA.

General

Adapter Type

FSP Panel

Catalog Number

FCR4U15SPNA

Enclosure Type

Number Of Ports

360

Style

Unloaded

UPC

662620244525

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

360