HUBBELL CANADA
Image of FCR4U15SPL FCR Series Fiber Optic Rack Mount Enclosure, 4U, 15 FSP Panel, Unloaded, With Lock
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 4U, 15 FSP Panel, Unloaded, With Lock

Brand: Hubbell Premise Wiring

Catalog ID: FCR4U15SPL

Fiber Optic, Rack Mount Panel, 4-Unit,15) FSP Panel, Unloaded, With Lock.

  • 4-Unit
  • 15) FSP Panel
  • Unloaded
  • With Lock.

General

Adapter Type

FSP Panel

Catalog Number

FCR4U15SPL

Enclosure Type

Number Of Ports

360

Style

Unloaded

UPC

662620238500

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

360