
Brand: Burndy
Catalog ID: FD655D6TN
Application
Substation
Catalog Number
FD655D6TN
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Type
Studs
UPC
781810110317
UPC 14 Digit GTIN
00781810110317
Dimension - B Length fraction
1-3/4 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
1-1/8 in
Dimension - Pin Diameter inch
1.125 in
Dimension - Thread Size
3/8-12
Dimension - Threads per inch
12
Conductor - Connection Combination
Stud to Pad
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Carton Quantity
4