HUBBELL CANADA
Image of FD65C6T14 FD65C6T14, Substation - Copper Stud Connector

FD65C6T14, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD65C6T14

Cast Cu Alloy Substation Stud Connector, Bolted, Stud to Pad, 1" - 14 Stud, 230 kV, Silicon Bronze H/W, 1075 Amp.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD65C6T14

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810003633

UPC 14 Digit GTIN

00781810003633

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.72 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

1 in

Dimension - Pin Diameter inch

1.000 in

Dimension - Thread Size

3/8-14

Dimension - Threads per inch

14

Electrical Ratings

Amperage Rating

1075 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Logistics

Carton Quantity

1

Pallet Quantity

1