HUBBELL CANADA
Image of FD66C6 FD66C6, Substation - Copper Stud Connector

FD66C6, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD66C6

Stud connector, 4 Holes, 1075 AMP Nominal, 1 1/4"- 12 Stud, 9/16"pad holes, 5.78"length, 3"width, Stud to Flat Bar.

  • High copper alloy stud connector allows bolting cable and tubing terminals to equipment studs
  • Hex head captured bolts provide one-wrench installation
  • One pad contact surface is on centerline of stud, pad is finished on both sides, all pads are 4-hole NEMA drilling

General

Application

Substation

Catalog Number

FD66C6

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Type

Studs

UPC

781810003619

UPC 14 Digit GTIN

00781810003619

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

1-1/4 in

Dimension - Pin Diameter inch

1.250 in

Dimension - Thread Size

3/8-12

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

1075 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1