
Brand: Burndy
Catalog ID: FD675D8
Application
Substation
Catalog Number
FD675D8
EU RoHS Indicator
Yes
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Pad Configuration
4x4 - 4 holes
Sub Brand
STUD CONNECTOR
Type
Studs
UPC
781810003282
UPC 14 Digit GTIN
00781810003282
Dimension - B Length fraction
2-9/50 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
4.00 in
Dimension - Height mm
0 mm
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
1-3/4 in
Dimension - Pin Diameter inch
1.750 in
Dimension - Thread Size
1/2-12
Dimension - Threads per inch
12
Amperage Rating
1450 A
Conductor - Connection Combination
Stud to Pad
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Pad Configuration
4x4 - 4 holes
Carton Quantity
4