

Brand: Burndy
Catalog ID: FD67B6
Application
Substation
Catalog Number
FD67B6
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Pad Configuration
2x3 - 2 holes
Plated
No
Plating Type
Unplated
Product Type
Mechanical
Type
Studs
UPC
781810118979
UPC 14 Digit GTIN
00781810118979
Dimension - Height mm
0 mm
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.500 in
Dimension - Threads per inch
12
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
750 A
Conductor - Connection Combination
Stud to Pad
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Connector Type
Stud Connector
Physical Attribute - Pad Configuration
2x3 - 2 holes
Carton Quantity
1
Pallet Quantity
1