
Brand: Burndy
Catalog ID: FD67CG39
Application
Substation
Catalog Number
FD67CG39
Installation Torque Recommended in-lb
360 lbs-in
Material
Copper Alloy, Cast
Material - Hardware
Durium
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
3.5x3.75 - 4 holes
Physical Attribute - Pad Orientation
In-line
Type
Studs
UPC
781810450444
UPC 14 Digit GTIN
00781810450444
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.75 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - N inch
0.88 in
Dimension - Pad Width inch
3.50 in
Dimension - Pin Diameter inch
1.50 in
Dimension - Threads per inch
12
Dimension - Width inch
3.50 in
Conductor - Connection Combination
Stud to Pad
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
360 lbs-in
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
3.5x3.75 - 4 holes
Physical Attribute - Pad Orientation
In-line
Carton Quantity
1