HUBBELL CANADA
Image of FD68ACG1 FD68ACG1, Substation - Aluminum Stud Connector

FD68ACG1, Substation - Aluminum Stud Connector

Brand: Burndy

Catalog ID: FD68ACG1

Substation Connectors

General

Application

Substation

Catalog Number

FD68ACG1

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Orientation

In-line

UPC

621945144514

UPC 14 Digit GTIN

00621945144514

Dimensions

Dimension - D inch

3.75 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.28 in

Dimension - Height mm

83.3 mm

Dimension - N inch

0.88 in

Dimension - Pad Width inch

5.25 in

Dimension - Pin Diameter fraction

2

Dimension - Pin Diameter inch

2.000 in

Dimension - Threads per inch

12

Dimension - Width inch

3.44 in

Dimension - Width mm

87 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1