HUBBELL CANADA
Image of FD68ACG3 FD68ACG3, Substation - Aluminum Stud Connector

FD68ACG3, Substation - Aluminum Stud Connector

Brand: Burndy

Catalog ID: FD68ACG3

Substation Connectors

General

Application

Substation

Catalog Number

FD68ACG3

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

In-line

UPC

781810441169

UPC 14 Digit GTIN

00781810441169

Dimensions

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

2.91 in

Dimension - Height mm

73.9 mm

Dimension - N inch

0.88 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

2

Dimension - Pin Diameter inch

2.000 in

Dimension - Threads per inch

12

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1