
Brand: Burndy
Catalog ID: FD68D16W
Application
Substation
Catalog Number
FD68D16W
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Type
Studs
UPC
781810295953
UPC 14 Digit GTIN
00781810295953
Dimension - Bolt Size fraction
1/2
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - N inch
1.13 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
2 in
Dimension - Pin Diameter inch
2.000 in
Dimension - Thread Size
1/2-12
Dimension - Threads per inch
12
Conductor - Connection Combination
Stud to Pad
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Carton Quantity
1