
Brand: Burndy
Catalog ID: FD70D12
Features: High Copper Alloy Stud Connector Allows Bolting Cable And Tubing Terminals To Equipment Studs, Hex Head Captured Bolts Provide One-Wrench Installation, One Pad Contact Surface Is On Centerline Of Stud, Pad Is Finished On Both Sides, All Pads Are Four Hole NEMA Drilled, Pad Configuration: Straight, Installation Torque: 660 IN-LB, Stud Clamping Hardware: 5/8-11, Stud Size: 3-12
Application
Substation
Catalog Number
FD70D12
EU RoHS Indicator
Yes
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Pad Configuration
4x4 - 4 holes
Sub Brand
STUD CONNECTOR
Type
Studs
UPC
781810003244
UPC 14 Digit GTIN
00781810003244
Dimension - B Length fraction
2-22/25 in
Dimension - Bolt Size fraction
5/8
Dimension - D inch
4.00 in
Dimension - Height mm
0 mm
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
3 in
Dimension - Pin Diameter inch
3.000 in
Dimension - Thread Size
5/8-12
Dimension - Threads per inch
12
Amperage Rating
2100 A
Conductor - Connection Combination
Stud to Pad
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Pad Configuration
4x4 - 4 holes
Carton Quantity
1