
Brand: Burndy
Catalog ID: FDR67D8
Application
Substation
Catalog Number
FDR67D8
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4.25 - 4 holes
Physical Attribute - Pad Orientation
90 Degree - vertical
Plated
N
Plating Type
Unplated
Type
Studs
UPC
781810164327
UPC 14 Digit GTIN
00781810164327
Dimension - B Length fraction
2-9/50 in
Dimension - B Length inch
2.18 in
Dimension - D inch
4.25 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
179 mm
Dimension - Length Overall inch
7.05 in
Dimension - N inch
1.13 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.500 in
Dimension - Threads per inch
12
Amperage Rating
1450 A
Conductor - Connection Combination
Stud to Pad
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4.25 - 4 holes
Physical Attribute - Pad Orientation
90 Degree - vertical
Carton Quantity
1
Pallet Quantity
1