HUBBELL CANADA
Image of FDS-2MSU6 FDS-2MSU6 - 3/4"Iron, FDS Type Deep Device Box without Mounting Lugs

FDS-2MSU6 - 3/4"Iron, FDS Type Deep Device Box without Mounting Lugs

Brand: Killark

Catalog ID: FDS-2MSU6

3/4"Iron, FDS Type Deep Device Box without Mounting Lugs

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

General

Catalog Number

FDS-2MSU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

Dead-End

Material

Iron

Type

Device Box

UPC

783936131283

Dimensions

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

Dead-End

Logistics

Carton Quantity

5