HUBBELL CANADA
Image of FF-45-3 FF-45-3 - 45° 1" Aluminum Elbow, Female/Female

FF-45-3 - 45° 1" Aluminum Elbow, Female/Female

Brand: Killark

Catalog ID: FF-45-3

45° 1" Aluminum Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FF

Type

45 Degree Elbow

UPC

783936170121

Dimensions

Dimensions

4 in x 2 in x 3 in

Gross Weight with Packaging

0.32

Height

3 in

Hub Size

1"

Length

4 in

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5