HUBBELL CANADA
Image of FF-90-1M-EX FF-90-1M-EX - 90° 1/2" Iron Elbow, Female/Female, Quad Listed

FF-90-1M-EX - 90° 1/2" Iron Elbow, Female/Female, Quad Listed

Brand: Killark

Catalog ID: FF-90-1M-EX

90° 1/2" Iron Elbow, Female/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

General

Application

Catalog Number

FF-90-1M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

FF

Type

UPC

783936072388

Dimensions

Dimensions

2 in x 2 in x 2 in

Gross Weight with Packaging

0.34

Height

2 in

Hub Size

1/2"

Length

2 in

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

20