HUBBELL CANADA
Image not found
Discontinued

FF90-2ZN

Brand: Killark

Catalog ID: FF90-2ZN

90° 3/4" Aluminum Elbow, Female/Female, Zone Rated

General

Catalog Number

FF90-2ZN

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FF

Type

90º Elbow

UPC

783936016849

Dimensions

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer