HUBBELL CANADA
Image of FFGC6 FFGC6, Fence Fabric Grounding Connector, #6 AWG
Image of FFGC6 FFGC6, Fence Fabric Grounding Connector, #6 AWG

FFGC6, Fence Fabric Grounding Connector, #6 AWG

OR

Brand: Burndy

Catalog ID: FFGC6

Fence Fabric Mechanical Ground Connector; #6 AWG

Product details

General

Catalog Number

FFGC6

Connector Type

Tin-Plated Copper

Installation Torque Recommended in-lb

67 lbs

Material

Copper

UPC

621945466777

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

25

Pallet Quantity

9900