
Brand: Killark
Catalog ID: FHT-22
Combination splice box and flexible fixture hanger. Ball joint permits fixture to hang plumb. Fixture may swing up to 20º from vertical. Cast of aluminum alloy (copper-free aluminum; less than 4/10 of 1%). Set screw locks fixture stem in place - intended
Application
For use with threaded metal conduit. For hanging plumb.
Catalog Number
FHT-22
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Aluminum Splice Box/Flexible Fixture Hanger
UPC
783936170756
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.8
Height
3.75 in
Length
11 in
Width
7 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5