HUBBELL CANADA
Image of OFSCOPE1 Fiber Accessory, Microscope, 400X

Fiber Accessory, Microscope, 400X

Brand: Hubbell Premise Wiring

Catalog ID: OFSCOPE1

Fiber Accessory, Microscope, 400X.

  • Soft pouch
  • Built-in illuminator
  • Batteries and SC/ST-style adapter included

400X Magnification ; Belt Holster

General

Application

Catalog Number

OFSCOPE1

Construction Material - Main

EU RoHS Indicator

Yes

Item Type

Material

Various

Size

2.5 MM

Style

Microscopes

Sub Brand

OPTIChannel

Type

UPC

662620841656

Dimensions

Size

2.5 MM

Certifications And Compliance

EU RoHS Indicator

Yes