HUBBELL CANADA
Image of OFPUCK Fiber Accessory, Polishing Puck, SC/ST- Style

Fiber Accessory, Polishing Puck, SC/ST- Style

Brand: Hubbell Premise Wiring

Catalog ID: OFPUCK

Fiber Accessory, Polishing Puck, SC/ST- Style.

  • SC/ST-style or LC compatible
  • Stainless Steel, polished surface

Precision Stainless Steel Design

General

Application

Adhesive Connector Field Polishing

Catalog Number

OFPUCK

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Style

Polishing

Sub Brand

OPTIChannel

Type

Tools

UPC

662620830728

Certifications And Compliance

EU RoHS Indicator

Yes