HUBBELL CANADA
Image of FANLCQSS6R Fiber Adapter, LC Quad, Screw Mount, Red, 6 Pack

Fiber Adapter, LC Quad, Screw Mount, Red, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FANLCQSS6R

Fiber Optic Adapters, LC Quad, Screw Mounting, Zircon Sleeves, Red, 6 Pack.

  • LC Quad
  • Screw Mounting
  • Zircon Sleeves
  • Red
  • 6 Pack

6-Pack

General

Adapter Type

Quad

Application

Data Outlet

Catalog Number

FANLCQSS6R

Color

Item Type

Material

Zirconia

Material - Mounting Hardware

Screw Mounting

Mounting Type

Screw

Repeatability

0.1 dB

Service Life

500 matings

Style

LC Quad

Temperature Rating

0C to 70C

UPC

662620341484

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Operational

Adapter Type

Quad

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25