HUBBELL CANADA
Image of FANLCQSC6BE Fiber Adapter, LC Quad, Snap-Fit, Beige, 6 Pack

Fiber Adapter, LC Quad, Snap-Fit, Beige, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FANLCQSC6BE

Fiber Optic Adapters, LC Quad, Snap In Mounting, Zircon Sleeves, Beige, 6 Pack.

  • LC Quad
  • Snap In Mounting
  • Zircon Sleeves
  • Beige
  • 6 Pack

6-Pack

General

Adapter Type

Quad

Application

Data Outlet

Catalog Number

FANLCQSC6BE

Color

Item Type

Material

Zirconia

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

LC Quad

Temperature Rating

0C to 70C

UPC

662620341361

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Operational

Adapter Type

Quad

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25