HUBBELL CANADA
Image of FANMTPDSBE Fiber Adapter, MPO, Screw Mount, Beige, 6 Pack
Image of FANMTPDSBE Fiber Adapter, MPO, Screw Mount, Beige, 6 Pack

Fiber Adapter, MPO, Screw Mount, Beige, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FANMTPDSBE

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FANMTPDSBE

Color

Item Type

MPO

Material

Zirconia

Material - Mounting Hardware

Screw

Mounting Type

Screw

Repeatability

0.1 dB

Service Life

500 matings

Style

MPO

UPC

662620341583

Electrical Ratings

Insertion Loss

0.75 dB

Conductor Related

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Logistics

Carton Quantity

25