HUBBELL CANADA
Image of FANMTPSBK Fiber Adapter, MPO, Screw Mount, Black, 6 Pack

Fiber Adapter, MPO, Screw Mount, Black, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FANMTPSBK

Fiber Adapter, MTP Simplex, Screw-In,Black, 6 Pack.

  • MTP Simplex
  • Screw-In
  • Black
  • 6 Pack

6-Pack

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FANMTPSBK

Color

Item Type

Material

Zirconia

Material - Mounting Hardware

Screw

Mounting Type

Screw

Repeatability

0.1 dB

Service Life

500 matings

Style

MPO

UPC

662620341675

Electrical Ratings

Insertion Loss

0.75 dB

Conductor Related

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Operational

Adapter Type

Simplex

Repeatability

0.1 dB

Service Life

500 matings

Logistics

Carton Quantity

25