HUBBELL CANADA
Image of FANMTPDSGN Fiber Adapter, MPO, Screw Mount, Green, 6 Pack

Fiber Adapter, MPO, Screw Mount, Green, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FANMTPDSGN

Fiber Adapter, MTP Duplex, Screw-In,Green, 6 Pack.

  • MTP Duplex
  • Screw-In
  • Green
  • 6 Pack

6-Pack

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FANMTPDSGN

Color

Item Type

Material

Zirconia

Material - Mounting Hardware

Screw

Mounting Type

Screw

Repeatability

0.1 dB

Service Life

500 matings

Style

MPO

UPC

662620341606

Electrical Ratings

Insertion Loss

0.75 dB

Conductor Related

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Operational

Adapter Type

Duplex

Repeatability

0.1 dB

Service Life

500 matings

Logistics

Carton Quantity

25