HUBBELL CANADA
Image of FANMTPVI Fiber Adapter, MPO, Snap-Fit, Violet, 6 Pack

Fiber Adapter, MPO, Snap-Fit, Violet, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FANMTPVI

Fiber Optic, Adapter, MTP, Simplex Opening,Snap Mount, 6 Pack, Erika Violet.

  • Adapter
  • MTP
  • Simplex Opening
  • Snap Mount
  • 6 Pack

6-Pack

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FANMTPVI

Color

Item Type

Material

Zirconia

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

MPO

UPC

662620341712

Electrical Ratings

Insertion Loss

0.75 dB

Conductor Related

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Operational

Adapter Type

Simplex

Repeatability

0.1 dB

Service Life

500 matings

Logistics

Carton Quantity

25