HUBBELL CANADA
Image of FANSCSSC12R Fiber Adapter, SC Simplex, Snap-Fit, Red, 12 Pack

Fiber Adapter, SC Simplex, Snap-Fit, Red, 12 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FANSCSSC12R

Fiber Optic Adapters, SC Simplex, Snap In Mounting, Zircon Sleeves, Red, 12 Pack.

  • SC Simplex
  • Snap In Mounting
  • Zircon Sleeves
  • Red
  • 12 Pack

12-Pack

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FANSCSSC12R

Color

Item Type

Material

Zirconia

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

SC Simplex

Temperature Rating

0C to 70C

UPC

662620342023

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Operational

Adapter Type

Simplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25