HUBBELL CANADA
Fiber Hardware, Crimp Rings, Multi Mode Boots, Single Mode, Yellow
Image of OFPCRKS Fiber Hardware, Crimp Rings, Multi Mode Boots, Single Mode, Yellow
Image of OFPCRKS Fiber Hardware, Crimp Rings, Multi Mode Boots, Single Mode, Yellow
Discontinued

Fiber Hardware, Crimp Rings, Multi Mode Boots, Single Mode, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: OFPCRKS

Fiber Hardware, Crimp Rings, Multi Mode Boots, Single Mode, Yellow

  • Rugged Crimp Strain Relief
  • Compatible with Heat Cure Epoxy
  • 900 micron and 3.0mm Cable Applications

25 Pack

General

Boot Type

PVC

Catalog Number

OFPCRKS

Insulation

PVC

Item Type

2-Click

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Performance

  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Plug Type

LC Connector

Specifications

  • Connector body - Nickel plated brass
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Rings/Boots

Temperature Rating

Per TIA

UPC

662620839998

Electrical Ratings

Connectivity

Yellow

Conductor Related

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Temperature Rating

Per TIA

Configuration

Boot Type

PVC

Logistics

Carton Quantity

25