
Brand: Hubbell Premise Wiring
Catalog ID: OCLCHD50G4
Standard Product
Application
Interconnect
Catalog Number
OCLCHD50G4
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-In
Repeatability
0.1 dB
Service Life
500 matings
Style
Ultra Compact
Temperature Rating
0C to 70C
UPC
662620228471
Connectivity
Receptacle
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
125 Micron
EU RoHS Indicator
Yes
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25