HUBBELL CANADA
Image of OFSPOOLPK2 Fiber Mounting Spool, Adhesive Type, 2 Pack, Yellow
Discontinued

Fiber Mounting Spool, Adhesive Type, 2 Pack, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: OFSPOOLPK2

Fiber Mounting Spool, Adhesive Type, 2 Pack, Yellow

  • 2 Pack
  • Yellow

2 Pack

General

Catalog Number

OFSPOOLPK2

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Style

Spools

Type

Spool Kit

UPC

662620322605

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25