HUBBELL CANADA
Image of FSPNMTPDAQ6 Fiber Optic Adapter Panel, 12 Port, 6 MTPDuplex, Aqua

Fiber Optic Adapter Panel, 12 Port, 6 MTPDuplex, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPDAQ6

Fiber Optic, Adapter Panel, 12 Port, 6 MTPDuplex, Aqua.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPDAQ6

Color

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Size

5.1" X 1.1"

Sub Brand

OptiChannel

UPC

662620340142

Dimensions

Size

5.1" X 1.1"

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MPO

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4