HUBBELL CANADA
Image of SFRCFCAFCAS1SM Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 1 Meter Length
Discontinued

Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCFCAFCAS1SM

Fiber Optic Connectors, Patch Cords,Riser Rated, Single Mode, Simplex, FCA-FCA, 1 Meter Length

General

Catalog Number

SFRCFCAFCAS1SM

Color

UPC

662620614380

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM