HUBBELL CANADA
Image of SFRCFCAFCAS5SM Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 5 Meter Length
Discontinued

Fiber Optic Connectors, Patch Cords, Riser Rated, Single Mode, Simplex, FCA-FCA, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCFCAFCAS5SM

Fiber Optic Connectors, Patch Cords,Riser Rated, Single Mode, Simplex, FCA-FCA, 5 Meter Length

General

Catalog Number

SFRCFCAFCAS5SM

Color

UPC

662620614427

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM