HUBBELL CANADA
Image of AMOLCQUNLD Fiber Optic, Housing, Bracket, For LC Quad Adapter, Unloaded, 10 Pack
Discontinued

Fiber Optic, Housing, Bracket, For LC Quad Adapter, Unloaded, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: AMOLCQUNLD

Fiber Optic, Housing, Bracket, For LC Quad Adapter, Unloaded, 10 Pack

  • Housing
  • Bracket
  • For LC Quad Adapter
  • Unloaded

Unloaded Bracket for 1 Quad LC Fiber Adapter

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQUNLD

Color

EU RoHS Indicator

No

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218625

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10