HUBBELL CANADA
Image of AMOLCQSAQ Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: AMOLCQSAQ

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

Product Made From Zirconia

Loaded W/Quad LC Zirconia Fiber Adapter

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQSAQ

Color

EU RoHS Indicator

No

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218595

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10