HUBBELL CANADA
Image of FSPNLCDS6BK Fiber Optic Panel Adapter, 12-Fiber, 6 LC Duplex, Zircon Sleeves, Black

Fiber Optic Panel Adapter, 12-Fiber, 6 LC Duplex, Zircon Sleeves, Black

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCDS6BK

Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Zircon Sleeves, Black.

Premium Quality and High Performance Design

Produit standard

General

Adapter Type

LC Duplex

Application

Catalog Number

FSPNLCDS6BK

Color

Environmental Conditions

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671918

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

57

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4