HUBBELL CANADA
Image of FSPNSCDS6BK Fiber Optic Panel Adapter, 12-Fiber, 6 SC Duplex, Zircon Sleeves, Black

Fiber Optic Panel Adapter, 12-Fiber, 6 SC Duplex, Zircon Sleeves, Black

Brand: Hubbell Premise Wiring

Catalog ID: FSPNSCDS6BK

Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Zircon Sleeves, Black.

  • 6) SC Duplex
  • Zircon Sleeves
  • Black.

Standard Product

General

Application

Interconnect

Catalog Number

FSPNSCDS6BK

Color

Environmental Conditions

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Service Life

500 matings

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340364

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Service Life

500 matings

Temperature Rating

-40C to +85C

Logistics

Carton Quantity

4